GN 6342 Washers

with antifriction disc, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 6342-ST: black-oxide steel.
  • GN 6342-NI: AISI 303 stainless steel.

Antifriction disk

Glass-fibre reinforced polyamide based (PA) technopolymer, slightly greased.

General information

Features and applications

GN 6342 washers are used to apply a higher axial force in locking operations.

While tightening, the antifriction disc minimizes the friction between the upper washer, on which the threaded element rests rotating during the clamping operation, and the lower washer that remains firm on the support surface.

GN 6342 - Washers with antifriction disc
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.