GN 6339 Washers

for heavy duty applications, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Fine ground, hardened and black-oxide steel (tensile strength 1220÷1400 N/mm2).

General information

Features and applications

GN 6339 washers have been studied for heavy applications allowing to reach and keep a high closing force.

For a specified preload closing force, it is often possible to use small sized screws, thanks to a better ratio between the closing distance and the screw diameter, thus minimising the danger of breakage.

The smooth and hardened surface minimises friction, also when continuous tightening and releasing operations are required.

GN 6339 washers are designed for class 8.8/10.9/12.9 steel screws.

Outside diameter d2

Normal thickness washers, d2 is compliant with DIN 125 / ISO 7089 standards (see table).

High thickness washers, d2 is compliant with DIN 7349 standards (see table).

Diameter d3

Along with chamfer 70° and inside diameter d1, diameter d3 is the most important dimension in these types of washers. It is always greater than the maximum diameter of the screw underhead, even in the minimum tolerance condition. In this way, the chamfer of diameter d3 of the washer will not be pressed by the underhead radius, thus causing a cut into the screw which could damage it.

Inside diameter d1

The inside diameter d1 is kept as small as possible to ensure the best centring in inserting the screw. The screw and washer centring with the least radial clearance is important to prevent faulty assembly between diameter d3 and the maximum contact area of the screw head diameter.

Angle chamfer = 70° ± 2°

This relatively wide angle allows better assembly of the washer with hexagonal head screws which usually have a cone-shaped head base.

Chamfered surface F

The chamfered surface F, with dimension d3 and d1, ensures minimal clearance so as to allow better assembly of the washer with the screws that have a cone-shaped head base. Even in the worst condition of smaller angle (68°) and smaller dimensions of diameters d3 and d1, the radial clearance for all the screws according to the DIN EN standards is still sufficient.

Dimension h

Dimension h is the height of the cylindrical part of the inside diameter d1 and should be the largest possible in relation to the screw thread pitch.

Washer thickness s

The thickness of GN 6339 washers is larger than DIN washers. A larger thickness means greater washer solidity.

Other executions

Special executions on request

Fine ground and hardened steel washers, with GEOMET 500 treatment (GO).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.