GN 187.4-NI Toothed clamping elements

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Sintered AISI 316 LHC stainless steel.

Standard executions

  • GN 187.4-A-NI: with a central threaded pass-through hole, two side holes for cylindrical head screws and two holes for pins that prevent the plate from rotating.
  • GN 187.4-B-NI: with a central plain pass-through hole, two side holes for cylindrical head screws and two holes for pins that prevent the plate from rotating.
  • GN 187.4-C-NI: with a central threaded hole, two side threaded pass-through holes and two holes for pins that prevent the plate from rotating.
  • GN 187.4-D-NI: with a central plain pass-through hole, two side threaded pass-through holes and two holes for pins that prevent the plate from rotating.
  • GN 187.4-E-NI: without holes.
General information

Features and applications

GN 187.4-NI toothed elements are used to secure coupled parts at a given angle.

GN 187.4-NI - Toothed clamping elements 
Accessories

Accessories on request

Case GN 187.1.

Push springs GN 187.2.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.