SELF-SANITISATION AGAINST BACTERIA AND FUNGI
GN 7062.3 Semi-split clamps assembly
with damping washer, stainless steel
Standard execution
Sintered AISI 316 LHC stainless steel.
Clamping assembly by means of AISI 304 stainless steel screw, cylindrical head with hexagonal socket.
Threaded pass-through hole d3 when d1 = 30 ÷ 36.
Threaded blind hole d3 when d1 ≥ 42.
Damping washer
Transparent polyurethane (PUR), hardness 70 Shore A. Resistant up to 80°C.
Features and applications
GN 7062.3 split set collars are fixed to the shaft by tightening the screw properly. They can be used not only as end stops, but also for fixing other components, such as end limit switches.
The damping washer GN 7062.30, supplied already fixed by means of an adhesive film on the semi-split set collar, absorbs light impacts and has a damping effect when they come into contact with other components.
The clamping screw d3 may be replaced by clamping kit GN 311.
Technical data
Assembly on h11 tolerance shafts.