GN 7062.3 Set collars

with damping washer, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard execution

Sintered AISI 316 LHC stainless steel.

Clamping assembly by means of AISI 304 stainless steel screw, cylindrical head with hexagonal socket.

Threaded pass-through hole d3 when d1 = 30 ÷ 36.

Threaded blind hole d3 when d1 ≥ 42.

Damping washer

Transparent polyurethane (PUR), hardness 70 Shore A. Resistant up to 80°C.

General information

Features and applications

GN 7062.3 split set collars are fixed to the shaft by tightening the screw properly. They can be used not only as end stops, but also for fixing other components, such as end limit switches.

The damping washer GN 7062.30, supplied already fixed by means of an adhesive film on the semi-split set collar, absorbs light impacts and has a damping effect when they come into contact with other components.

The clamping screw d3 may be replaced by clamping kit GN 311.

Technical data

Assembly on h11 tolerance shafts.

GN 7062.3 - Semi-split clamps assembly 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT