GN 6319.1 Levelling washers

single body, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Case-hardened steel (hardening depth 0.2 - 0.4 mm), hardness (550 + 100) HV 10.

General information

Features and applications

GN 6319.1 levelling washers are suitable for locking mechanical parts on non-parallel surfaces.

The coupling of the two spherical surfaces of the washers allows a very high load resistance.

Other executions

Special executions on request

GN 6319.1-NI: AISI 303 stainless steel levelling washers.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.