San - Antimicrobial
GN 347 Levelling hexagon nuts
Steel
Base and nut
Black-oxide steel, class 10 (tensile strength 1000 N/mm2).
Features and applications
GN 347 hexagon nuts with levelling base are mainly used to lock metal parts with surfaces inclinable by max 3°. The locking plane is not affected by the rotation of the nut.
ᅠ