GN 605-NI Grub screws

ball end, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel, hexagon socket head.

Standard executions

Hardened stainless steel ball.

  • GN 605-AN: ball for applications requiring a single point contact.
  • GN 605-BN: reversible flat-faced ball for fitting non-parallel surfaces.

Maximum ball plane inclination = 9°.

General information

Features and applications

GN 605-NI grub screws with ball terminal are suitable for locking or holding pieces to be machined.

Other executions

Special executions on request

  • Screws with non-reversible flat-faced ball (GN 605- VN).
  • Screws with non-reversible knurled flat-faced ball (GN 605-VRN).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.