GN 311 Clamping kit for set collars

Zinc alloy and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die-cast zinc alloy lever body, epoxy resin coating, RAL 9005 black colour, matte finish.

AISI 303 stainless steel clamping element.

AISI 304 stainless steel retaining screw.

AISI 301 stainless steel return spring.

General information

Features and applications

GN 311 clamping kit can be used as an alternative to the fixing screws supplied in the various types of set collars and semi-split set collars GN 706 and GN 707.

The table shows the dimensions of the set collars, semi-split set collars and of the corresponding clamping kits.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.