GN 355.1 Assembly tool

for levelling inserts GN 355, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Hardened and black-oxide steel.

General information

Features and applications

GN 355.1 assembly tools are used for the adjustment of levelling elements GN 355, usually in combination with an allen key for the tightening of the cylindrical-head screw with hexagon socket of the tool.

To facilitate adjustment, the upper end of the tool has an external hexagonal head that is used for tightening.

Use the assembly tool for adjusting the positioning of the body of the levelling element and tighten the screw until you have reached the desired position, then tighten the fixing of the levelling element.

GN 355.1 - Assembly tool 
GN 355.1 - Assembly tool 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.