FC-MPI Magnetic sensor with cable

for MPI-R10 display

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Sensor

Die-cast zinc alloy nickel-plated body

Cable

Shielded cable with black PVC sheath Ø 3.5 mm, bending radius when moving ≥ 34 mm.

Connector (IP67 protection)

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

NBR rubber O-Ring.

General information

Features and applications

Snap assembly that facilitates insertion and guarantees correct connection even in the presence of vibrations or accidental tears.

Other executions

Special executions on request

Magnetic sensor with cable of different lengths (max. 5 m).

Instructions of use

Assembly instructions

  • Insert the connector in the appropriate seat of the magnetic measuring system MPI-R10, and push it in until it clicks (Fig.1).
  • Fix the magnetic sensor by using M3 screws (not included in the supply). Distance between sensor and magnetic band to ensure a correct reading of the displacement: max 1 mm.
FC-MPI - Magnetic sensor 

Disassembly instructions

The connector can be removed simply by pulling with your fingers, gripping the appropriate notches. If necessary, use a slotted screwdriver to lever in the housing shown in Fig.2.

FC-MPI - Magnetic sensor 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT