BSA52-E Bases for spindle locking

for position indicators DD52R-E and DD52R-E-RF, zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die-cast zinc alloy bases for spindle locking, epoxy resin coating, black colour, matte finish.

GN 302 adjustable handle with die-cast zinc alloy lever body and AISI 304 stainless steel clamping element.

General information

Features and applications

BSA52-E locking bases allow an easy and quick locking of the spindles after their positioning. Ø 6.1 mm hole to fit the referring pin of the indicator. Handle positioned either on the right or on the left. Fitting to the machine by means of two cylindrical-head screws (not included in the supply).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT