SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MSM-R Twistable two-way connecting clamps
Aluminum
Material
Aluminium
Clamping screw
AISI 304 stainless steel with hexagon socket.
Standard executions
- MSM-R-Q: hole axis of the connecting clamp perpendicular to the assembly hole.
- MSM-R-P: hole axis of the connecting clamp coaxial to the assembly hole.
- ANB index: anodised aluminium, black colour.
- MT index: natural aluminium, matte finish.
Features and applications
MSM-R connecting clamps can be assembled to each other to get various combinations.
The clamping screw d3 may be replaced by GN 511.
Key to table dimensions
d = hole diameter for shaft tolerance h11.
d2 = hole for GN 511.1.
d3 = clamping screws which can be replaced by GN 511.