SELF-SANITISATION AGAINST BACTERIA AND FUNGI
STC-A Square tube connectors
Technopolymer
Connector
Polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- 2A-2W: bidimensional two-way connector.
- 3A-3W: tridimensional three-way connector.
Features and applications
Suitable for creating structures composed by square profiles. The assembly can be performed simply by positioning the connector, forcing it, inside the profile, with no need of screws or other fasteners.