MSM-FR Pivoting connecting clamps

Ganter Norm GN 484

for fixing connecting plates, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium.

Standard executions

  • MSM-FR-ANB: anodized aluminium, black colour.
  • MSM-FR-MT: natural aluminium, matte finish.
General information

Features and applications

MSM-FR connecting clamps have been designed in order to be used with sensor holders MSM-LA or MSM-LB.

By means of the clamping kit GN 511.1 MSM-FR clamps can be assembled with connecting clamps MSM-Ror with the connecting clamps MSM-HR (see page  to get various combinations.

Key to table dimensions

d2 = hole for  GN 511.1.

MSM-FR - Pivoting connecting clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT