MSM-RM Magnetic base for MSM connecting clamps
Steel and rubber
Material
Zinc-plated steel disc with threaded hole insert.
No-slip coating
(TPE) thermoplastic elastomer, black colour, 80 shore A.
Standard execution
(NdFeB) Neodymium-iron-boron retaining magnet, for temperatures up to 60°C.
Features and applications
MSM-RM magnetic bases are shielded magnetic systems with high performances and moderate overall dimensions.
The elastomer surface increases the friction coefficient when lateral retaining forces are present, giving a better adhesion. These magnets are preferably used on sensitive surfaces.
Key to table dimensions
f = fixing holes centre distance: it allows matching and fixing to bases MSM-B, connecting clamps MSM-I and flanged bolts type MSM-P.