GLS Linear guide rail
Shaped profile, technopolymer, stainless steel
Guide profile
Polyethylene based (HMWPE) technopolymer, natural colour.
Bracket
AISI 304 stainless steel.
Features and applications
GLS guide rail with shaped profile is used for the side guide of products with different dimensions on conveyor belts (Fig.1), without leaving traces on the containers.
High molecular weight polyethylene (HMWPE) has a high wear resistance; it is particularly suitable for high-speed movements due to its low coefficient of friction.
They are generally used with GLT or GLP-12 guide rails (Fig.2) in case of products with important vertical dimensions.
Supplied in bars of 1500 or 3000 mm length.