SELF-SANITISATION AGAINST BACTERIA AND FUNGI
LV.A-ELK Leveling Feet
Technopolymer base and knob, steel stem
Base
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Articulated stem and built-in regulation knob
Threaded zinc-plated steel stem. Regulation knob in technopolymer type ELK.
Black-oxide steel washer and retaining screw (M4x10).
Standard executions
- LV.A-ELK: without no-slip disk.
- LV.A-AS-ELK: with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.
Features
The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.
The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).
ELK. built-in regulation knob enables the operator to adjust manually the stem without the use of tools.
The components of the levelling elements (base and stem) are supplied unassembled.
Note
The threaded stem with built-in knob SM-14-M16x78-ELK (code 302581) can be assembled on other bases with hole for articulation with diameter 14. See table codes Bases.