SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Technopolymer base, steel stem
Base
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Through stem
Threaded zinc-plated steel with regulation hexagon, black-oxide steel retaining ring and zinc-plated steel plain washer.
Standard executions
- LV.A-APS: without no-slip disk.
- LV.A-APS-AS: with NBR rubber no-slip disk, hardness 90 Shore A, supplied assembled,reinforced with zinc-plated steel plate fixed by means of two screws.
Features
The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.
The components of the levelling foot (base and stem) are supplied already assembled.
Special executions on request
AISI 304 stainless steel stems.