SPR.V Guide rail brackets

for linear and angular positioning, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Bracket

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Guide rail cylinder

Glass-fibre reinforced technopolymer. Black colour, matte finish.

Standard executions

AISI 304 stainless steel eye screw.

Glass-fibre reinforced technopolymer clamping knob, black colour, matte finish, with nickel-plated brass hexagonal end for clamping by means of a key, threaded hole.

AISI 304 stainless steel screw, nut and washer for the fixing of guide rail cylinder to the bracket.

  • SPR.V-A: with lower lip.
  • SPR.V-B: without lower lip.
General information

Features

Particularly suitable when the angular and linear positioning needs to be executed in two different moments, for example when the distance between the guides has to be set more frequently than the angulation.

Maximum tightening torque for screw assembly 39 Nm.

Accessories

Accessories on request

DSG: spacer for guide rail bracket, in glass-fibre reinforced technopolymer, black colour, matte finish.

Other executions

Special executions on request

AISI 304 stainless steel guide rail cylinder.

Instructions of use

Assembly Instruction

  • Fit the guide rail bracket (Fig. 1).
  • Assemble the guide rail cylinder to the support, with screw, nut and washer (Fig. 2).
  • Insert the washer on the eye screw and assemble the knob (Fig. 3).
  • Insert the eye in the guide rail cylinder housing (Fig. 4).
  • Insert the guide pin in the guide rail cylinder hole. Set its linear and angular position and then clamp the knob (linear positioning) and the fixing nut of guide rail cylinder (angular positioning) (Fig. 5).
SPR.V - Guide rail brackets 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.