SPR. Guide rail brackets

for linear and angular positioning, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Bracket

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Guide rail cylinder

Glass-fibre reinforced technopolymer. Black colour, matte finish.

Standard executions

Eye screw, AISI 304 stainless steel nut and washer.

  • SPR-A: with lower lip.
  • SPR-B: without lower lip.
General information

Features and applications

Particularly suitable when linear and angular positioning of the guide rail is required.

Maximum tightening torque for screw assembly 39 Nm.

Accessories

Accessories on request

DSG: spacer for guide rail bracket, in glass-fibre reinforced technopolymer, black colour, matte finish.

Instructions of use

Assembly Instruction

  • Fit the guide rail bracket (Fig. 1).
  • Insert the eye screw in the guide rail support hole and screw the relevant nut and washer (Fig. 2).
  • Assemble the guide rail cylinder on the eye (Fig. 3).
  • Insert the guide pin in the guide rail cylinder hole. Set its linear and angular position and then fasten the nut (Fig. 4).
SPR. - Guide rail brackets 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.