SELF-SANITISATION AGAINST BACTERIA AND FUNGI
SPF. Guide rail brackets
for linear positioning, technopolymer
Bracket
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
Eye screw and AISI 304 stainless steel washer.
- SPF.V: with glass-fibre reinforced technopolymer clamping knob, black colour, matte finish, nickel-plated brass hexagonal end for clamping by means of a key, threaded hole.
- SPF.D: without knob, with AISI 304 stainless steel clamping nut.
Features and applications
Particularly suitable when a linear positioning of the guide rail is required.
The vertical or horizontal positioning of the eye screw improves the assembly where necessary.
Maximum tightening torque for screw assembly 39 Nm.
Accessories on request
DSG: spacer for guide rail bracket, in glass-fibre reinforced technopolymer, black colour, matte finish.
Assembly Instruction
- Fit the guide rail bracket (Fig. 1).
- Insert the washer into the eye screw and screw either the knob or the nut (Fig. 2).
- Insert the eye in its housing either in the horizontal or vertical position (Fig. 3).
- Insert the guide pin in its clamping hole, set the linear positioning and then fasten (Fig. 4).