SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MSM-P Flanged bolts
Ganter Norm GN 480Steel
Material
Zinc-plated steel.
Features and applications
MSM-P flanged bolts are used for matching with connecting clamps, with the function of levelling element or holding flange.
Key to table dimensions
d1= holes for clamping screws with threading as indicated in the table.
f = fixing holes centre distance: it allows matching and fixing to magnetic bases MSM-RM.