MSM-I Connecting clamps

Ganter Norm GN 477

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium.

Standard executions

  • MSM-I-ANB: anodised aluminium, black colour.
  • MSM-I-MT: natural aluminium, matte finish.
General information

Key to table dimensions

d = hole diameter for shaft tolerance h11.

d1 = clamping screws which can be replaced with clamping kit type GN 511.

f = fixing holes centre distance: it allows matching and fixing to magnetic bases MSM-RM.

MSM-I - Connecting clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT