GN 511.1 Clamping kit for pivoting connecting clamps

Zinc alloy and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 511.1-S: AISI 304 stainless steel screw.

AISI 303 stainless steel threaded bushing and distance bushing.

  • GN 511.1-K: die-cast zinc alloy lever, epoxy resin coating, RAL 9006 grey colour.

AISI 303 stainless steel clamping element, retaining screw, threaded bushing and distance bushings.

AISI 301 stainless steel return spring.

General information

Features and applications

GN 511.1 clamping kit allows the fixing of the different combinations of MSM-R pivoting connecting clamps having the same dimension B.

During assembly, the distance bushing is positioned between the two pivoting connecting clamps, while the knurled threaded bushing is inserted into one end of the two connecting clamps, allowing the fastening of the screw or of the threaded insert at the opposite end up to the locking desired, thanks to the pressure exerted.

The table below shows the dimensions l2 of the various corresponding MSM-R pivoting connecting clamps .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.