MSM-BS Bases for pivoting connecting clamps

Ganter Norm GN 485

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium.

Standard executions

  • MSM-BS-ANB: anodised aluminium, black colour.
  • MSM-BS-MT: natural aluminium, matte finish.
General information

Features and applications

The bases for MSM-BS pivoting connecting clamps have been designed to be used with MSM-R, MSM-HR and MSM-FR pivoting connecting clamps.

By using GN 511.1 clamping kit, these bases can be assembled with the different types of pivoting connecting clamps to obtain various combinations.

Key to table dimensions

d3 = hole for clamping kit GN 511.1.

f = fixing holes centre distance for the assembly of magnetic bases MSM-RM.

MSM-BS - Bases for pivoting connecting clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT