San - Antimicrobial
GN 315 Snap locks
with unlocking button, technopolymer and zinc alloy
Knob and retaining pawl
Technopolymer, RAL 9005 black colour, matte finish.
Pawl width 7 mm, projecting part 4 mm.
Unlocking button
Technopolymer, light-grey colour.
Adjusting spacer
Steel with corrosion resistant surface treatment in RAL 9005 black colour, matte finish.
Threaded body
Die-cast zinc alloy.
Locking nut
Zinc-plated steel.
Features and applications
GN 315 snap locks have a retaining pawl - activated radially by a spring - which allows locking.
By pushing the button, the pawl is withdrawn due the pressure exerted by the spring.
By adjusting the spacer, the pawl can be positioned at the right ledge distance hence allowing to lock the doors.