GN 119 Cam latches

with key, zinc alloy or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 119-DK: stator and rotor in chrome-plated zinc alloy, latch cam, screw, washer, spring washer and nut M22x1.5 in zinc-plated steel, distance element in aluminium.

Triangular groove for key.

  • GN 119-DK-NI: stator and rotor in AISI 303 stainless steel, latch cam in AISI 304L stainless steel, screw, washer, spring washer and nut M22X1.5 in stainless steel, distance element in AISI 303 stainless steel.
  • GN 119-VDE: same as above but with groove for two-wing key.

Triangular groove for key.

  • GN 119-VDE-NI: same as above but with groove for two-wing key.

Packing ring

NBR synthetic rubber.

Keys (to be ordered separately)

Die-cast zinc alloy with epoxy resin coating, RAL 9005 black colour, matte finish.

  • With triangular groove (code GN.38701 GN 119.2-86-DK7).
  • With two-wing groove (code GN.38711 GN 119.2-86-VDE5-SW).
General information

Features and applications

GN 119-NI cam latches have a pulling-in range of 10mm. Locking is achieved by turning the knob/key clockwise.

The internal O-ring prevents the ingress of water.

Other executions

Special executions and accessories

  • Latches with recessed key with square mark (GN 119-VK-NI).
GN 119 - Cam latches 
Instructions of use

Assembly instructions

  • Drill a hole in the door as per the drilling template drawing with the axis at a distance of 23 mm from the door frame.
  • Insert frontally the latch body in the hole of the door and screw on the threaded nut.
  • Insert the distance element and the cam by fitting it by the threaded screw.
GN 119 - Cam latches 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT