GN 7336.8 Indexing plungers

with safety clamping knob, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Zinc-plated steel.

Plunger

Nitrided and black-oxide steel.

Suggested tolerance for matching hole = G7.

Locking nut

Zinc-plated steel.

Knob

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Centre cap

Glass-fibre reinforced polyamide-based (PA)technopolymer, colour light grey.

General information

Features and applications

GN 7336.8 indexing plungers, a further development of GN 7336.7, are used where it is necessary to simultaneously position, lock and make secure elements whose position needs to be changed.

Thanks to its special configuration, GN 7336.8 plunger cannot be extracted from the positioning hole by simply turning the knob, as for GN 7336.7 plunger, but it can be extracted only after unlocking it from the safety position by unscrewing M8 fastening screw by 5 mm and turning the knob (when the plunger is unlocked from the safety position, the spring releases and the plunger can be lifted).

GN 7336.8 - Indexing plungers 
Accessories

Accessories on request

AISI 303 stainless steel distance bushings GN 609.5, for making up for the length of threading in case the plunger is assembled on thin sheets.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT