GN 608.6 Indexing plungers with flange

Rest position, zinc alloy and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base flange

Zinc-plated die-cast zinc alloy with two holes for assembly with countersunk head screws.

Plunger

Nickel-plated AISI 303 stainless steel.

Suggested tolerance for matching hole = H7.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

General information

Features and applications

GN 608.6 indexing plungers with rest position have compact dimensions and are particularly suitable for assembly on thin sheets and when the plunger needs to be locked in the retracted position.

Other executions

Special executions on request

Indexing plungers with RAL 3000 red colour knob.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.