GN 608.5 Indexing plungers with flange

Zinc alloy and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base flange

Zinc-plated die-cast zinc alloy with two holes for assembly with countersunk head screws.

Plunger

Nickel-plated AISI 303 stainless steel.

Suggested tolerance for matching hole = H7.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

General information

Features and applications

GN 608.5 mini indexing plungers have compact dimensions and are particularly suitable for assembly on thin sheets.

Other executions

Special executions on request

Indexing plungers with RAL 3000 red colour knob.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT