GN 7336.7 Indexing plungers

with clamping knob, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Zinc-plated steel.

Plunger

AISI 303 stainless steel.

Suggested tolerance for matching hole = G7.

Knob

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Centre cap

Glass-fibre reinforced polyamide-based (PA)technopolymer, colour light grey.

General information

Features and applications

Indexing plungers with locking knob are used to position, to lock and to make secure elements whose position needs to be changed such as guides, plates etc.

By axially lifting the knob, the spring pressure is overcome hence the plunger is retracted, allowing the positioning adjustment. By turning the knob which is connected to the threaded body by means of a special hexagonal insert, the positioning of the plunger is locked.

GN 7336.7 - Indexing plungers 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT