GN 614.8 Ball spring plungers

with friction block bearing, smooth body, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Body

AISI 303 stainless steel.

Ball

AISI 420C hardened stainless steel.

Spring

AISI 631 stainless steel.

Friction block bearing

Technopolymer.

Max. working temperature

90°C.

General information

Features and applications

GN 614.8 ball spring plungers are used for the pressure and block function, obtained thanks to the presence of a technopolymer friction block bearing.

The ball is mounted in the friction bearing which, while allowing mobility, makes locking much more effective.

The technopolymer bearing also acts as an electrical insulator.

Suggested tolerance for plunger housing hole:

  • F8: for normal mounting;
  • H9: for push-fit assembly.
GN 614.8 - Ball spring plungers 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.