GN 124.2 Ball Lock Pins

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Pin

AISI 303 stainless steel.

Balls

AISI 420C stainless steel.

d1 = 6 - 8: one ball.

d1 = 10 - 12: two balls.

Spring

AISI 631 stainless steel.

Knob

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, provided with holes for security ring.

Working temperature

From -30°C to +80°C.

General information

Features and applications

The two balls of GN 124.2 are not provided with a locking mechanism but they are kept in position simply by a spring. This is the reason why their tensile strength is lower compared to those of GN 113.6 and GN 113.3.

GN 124.2 balls lock pins are generally used for quick fixation or connection of parts to be machined, in particular for elements which need to be removed and inserted continuously.

GN 124.2 - Ball Lock Pins 
Accessories

Accessories on request

To optimise the use of these ball lock pins, have been designed:

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT