San - Antimicrobial
CFK. False hinge with single body
For CFA. and CFAX. Hinges, technopolymer
Material
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
Standard execution
Pass-through holes for countersunk head screws.
Features and applications
False hinge made up of a single body without rotation pin. It can be used for blocking fixed panels, when you want to obtain the same general aesthetical effect.