GN 000.5 Safety coupling bushings

for handwheels or handles, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Hardened steel with ground sliding surfaces.

Assembly to shaft

Black-oxide steel bosses with H7 reamed hole and keyway in compliance with DIN 6885/2 tolerance P9.

Other executions

Special executions on request

GN 000.4 without bearings with Teflon ® coated (registered trademark by DuPont Dow Elastomers) sliding surfaces.

General information

Features and applications

GN 000.5 safety coupling bushings are designed in accordance with accident prevention rules: in case of push or accidental pressure when the machine is operating, the handwheel is disengaged. Two roller bearings guarantee a smooth coupling to the shaft. The two toothed elements inside the bushing fit into each other in order to couple the handwheel to the shaft. The handwheel returns automatically to its rest position when it is released after the operation. Moreover, it is particularly suitable on shafts with a high number of turns since friction is reduced to a minimum and therefore the handwheel is not entrained by the rotation. GN 000.5 safety coupling bushings are suitable for assembly on handwheels in order to guarantee maximum accident prevention safety.

Instructions of use

Assembly instructions into the handwheel

Make a H7 reamed hole in the hub (see table) and a keyway for coupling. Remove the threaded nut of the bushing; insert the supplied keyway in its hole; insert the bushing into the hub and screw-on the nut.

A "Push-coupling" or a "Pull-coupling" are possible following two different ways of assembling the bushing (see drawing).

Lubrication is possible through the special holes.

GN 000.5 - Safety coupling bushings 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.