ME. Balanced crank handles

Duroplast

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Reinforced phenolic based (PF) Duroplast. Polyamide based (PA) technopolymer for ME.95, black colour, glossy finish.

Balancing by means of an incorporated counterweight.

Front plate

Matte anodised aluminium (ELESA original design).

Standard execution

Black-oxide steel boss, H7 reamed hole.

Reamed hole provided with centres already drilled for pinning to shaft. Use pins with smaller diameter than the one of the already drilled hole to avoid local stress.

Revolving handle I.301+x in Duroplast.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT