METP. Balanced crank handle

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish. Balancing by means of an incorporated counterweight.

Centre closing cap

Technopolymer, black colour. On request and for sufficient quantities it can be supplied in other colours and customised with marks or words.

Standard execution

Black-oxide steel boss, H7 reamed hole.

Reamed hole provided with centres already drilled for pinning to shaft.

Revolving handle I.780+x in technopolymer.

General information

Features

Its surface with matte finish allows a sensible grip during operation, even in case of short approach controls. The revolving handle makes high-speed rotation easier.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT