RH-KS Vertical tubular handles

for screw mounting, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, front surface with fine grain finish.

Four standard colours: RAL 7030 dark grey, RAL 7035 light grey, RAL 9002 white, RAL 9005 black.

Standard execution

Assembly by means of 4 screws, included in the supply.

General information

Applications

RH-KS series flush pull handles are particularly suitable to be assembled on panels with thicknesses varying from 1 to 5 mm.

Instructions of use

Assembly instructions

  • Make a drill in the handle according to the template dimensions reported thus removing the drilling burrs.
  • Fit the frontal body of the handle into the housing on the panel.
  • Fit the rear body of the handle onto the rear panel and press until the complete fitting with the frontal handle part.
  • Assembly by means of 4 screws, included in the supply.
RH-KS - Vertical tubular handles 
RH-KS - Vertical tubular handles 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.