GN 334.1 Tubular handles with inclined shanks

Oval cross section, zinc alloy and aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Die-cast zinc alloy, epoxy resin coating, RAL 9005 black colour, matte finish. Fitted to the tube by means of a screw.

End caps

Polyamide based (PA) technopolymer, light grey colour.

Standard executions

  • GN 334.1-SW: aluminium tube, epoxy resin coating, RAL 9005 black colour, matte finish.
  • GN 334.1-EL: anodised aluminium tube, natural colour.
General information

Features and applications

GN 334.1 handles are characterised by a high stability, being the tube assembled to the side handle shanks by means of two screws. These handles are typically used on turning or rolling doors for machines and equipment.

Other executions

Special executions on request

  • Different lengths.
  • Executions with anodised aluminium tube, natural colour and RAL 9006 light-grey side handle shanks (GN 334.1-ES).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.