GN 333.3 Tubular handles

Movable handle shanks, technopolymer and aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Die-cast zinc alloy, epoxy resin coating, matte finish. Fitted to the tube by means of a screw.

End caps

Polyamide based (PA) technopolymer, light grey colour.

Standard executions

Threaded blind holes.

  • GN 333.3-ELS: anodised aluminium tube, natural colour. Side handle shanks, RAL 9005 black colour, matte finish.
  • GN 333.3-ELS: anodised aluminium tube, natural colour. Side handle shanks, RAL 9005 black colour, matte finish.
  • GN 333.3-ELG: anodised aluminium tube, natural colour. Side handle shanks, RAL 9006 grey colour, matte finish.
General information

Features and applications

Tubular handles are characterised by a variable handle shank, the handle shanks being adjustable on the tube by means of the set screw.

Other executions

Special executions on request

Additional side handle shanks.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT