San - Antimicrobial
M.1043-HEI Tubular handles for electrical insulation
Technopolymer and polyester
Handle shanks
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Supplied assembled. The seat for housing the tube in the shank is shaped so as to prevent its rotation.
Tube
Glass-fibre reinforced polyester, black colour with high resistivity.
High resistance to wear, scratches and agents.
Mounting
Rear fastening with screws M10.
Two reference pins (to be fitted during assembly) guarantee a precise positioning.
Mechanical and dielectric features
Tensile stress: F2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
The following table lists the main dielectric features of the tube.
| Dielectric features of the tube | |
|---|---|
| Volume Resistivity | 1010 ÷ 1015 [Ω *cm] |
| Surface resistivity | 1010 ÷ 1013 [Ω*] (according to IEC93 standard) |
| Dielectric resistivity | 8 [KV/mm] |
| Comparative tracking index (CTI) | > 600 (V) |
| Dielectric constant | 5 |
Accessories on request
- DS-M.1043: spacer sleeves for side shank with connection for tube Ø30 in polyamide based (PA) technopolymer to increase the distance between the handle and the fitting surface (see table).
- SCM.: Intermediate shank for tube Ø20 and for tube Ø30 in polyester based (PBT) technopolymer, black colour, matte finish. Suggested for tube longer than 700 mm (see table).