M.1053-P-SST Adjustable shank handles

Movable handle shanks, technopolymer and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Pass-through handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

To prevent tube rotation, screw up to the stop the self-tapping screw ø3,9x6,5 arranged inside the handle shank.

Closing caps

  • ECS.T: polyamide based (PA) technopolymer, RAL 9005 black colour (C9), matte finish, press-fit assembly (Fig.1). Supplied, removable by a screwdriver.

Available also as accessory sold separately (see table).

M.1053-P-SST - Adjustable handles shanks 

Tube

AISI 304 stainless steel.

End caps

Polyamide based (PA) technopolymer, matte finish.

Mounting

Pass-through hole for front or rear mounting by means of cylindrical-head screws with hexagon socket, hexagonal-head screws or standard nuts.

General information

Technical data

Tubular handles are characterised by a variable handle shank, the handle shanks being adjustable on the tube by means of the set screw.

Tensile stress: F values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

M.1053-P-SST - Adjustable handles shanks 
M.1053-P-SST - Adjustable handles shanks 
Other executions

Special executions on request

  • Different lengths.
Accessories

Accessories on request

  • ECS.T: polyamide based (PA) technopolymer closing cap, RAL 9005 black colour (C9), matte finish, press-fit assembly (see table). For sufficient quantities, it can be supplied in other colours.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.