SELF-SANITISATION AGAINST BACTERIA AND FUNGI
GN 333 Adjustable shank handles
Zinc alloy and aluminium
Standard executions
Die-cast zinc alloy handle shanks, with epoxy resin coating, threaded blind holes. Fixation to the tube by means of two screws.
- GN 333-EL: anodised aluminium tube, natural colour.Handle shanks RAL 9005 black colour, matte finish.
- GN 333-ES: anodised aluminium tube, natural colour.Handle shanks RAL 9006 grey colour, matte finish.
- GN 333-SW: aluminium tube covered with epoxy resin, RAL 9005 black colour, matte finish.Handle shanks RAL 9005 black colour, matte finish.
End caps
Polyamide based (PA) technopolymer, light grey colour.
Features and applications
Two screws tighten the tube to the handle shanks, preventing rotation.
These handles are typically used on turning or rolling doors.
Special executions on request
- Different lengths.
- GN 333.2: tubular handles with movable handle shanks.