GN 425.8 Folding handle with recessed tray

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Tray

Die-cast zinc alloy, epoxy resin coating, matte finish.

Pass-through holes for M4 countersunk-head screws.

Standard executions

  • GN 425.8-CR-A: chrome-plated steel handle. Click device to stop the handle in both positions.
  • GN 425.8-CR-B: chrome-plated steel handle. Handle with return spring from work to rest position.
  • GN 425.8-NI-A: AISI 304 stainless steel handle, sandblasted matte finish. Click device to stop the handle in both positions.
  • GN 425.8-NI-B: AISI 304 stainless steel handle, sandblasted matte finish. Handle with return spring from work to rest position.
  • SW version: in RAL 9005 black colour.
  • versione SR: RAL 9006 grey colour.
General information

Features and applications

GN 425.8 handle is particularly suitable in order to save space. The tray protrudes from the assembly surface by only 3 mm.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT