EPR-PF Flush pull handles
for snap-in assembly, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Standard execution
Snap-in assembly (see Assembly Instructions).
Ergonomy and design
A modern design thanks to the compact shape. The internal profile of the cavity offers a safe, comfortable and ergonomic grip.
Technical data
The lifting (F1) and pull out (F2) resistance values reported in the table are the result of laboratory tests carried out with handles assembled on strengthened metal sheet panels with thickness = 1.5 mm (strengthened for test purposes).
Assembly Instructions
- Drill the handle housing according to the template dimensions.
- Remove all drilling burrs before fitting the handle.
- Fit the upper part of the handle into the housing (Fig.1).
- Press onto the lower part until the handle is completely snapped in (Fig. 2).
| s | EPR.90-PF | EPR.110-PF | EPR.120-PF | |||
| x | y | x | y | x | y | |
| 0.7 | 85 +0.2 | 34.9 ±0.1 | 100 | 49.7 ±0.1 | 107.5 +0.2 | 70.5 ±0.1 |
| 1 | 85 +0.2 | 35.1 ±0.1 | 100.2 ±0.2 | 50 ±0.1 | 107.5 +0.2 | 70.8 ±0.1 |
| 1.5 | 85 +0.2 | 36.1 ±0.1 | 100 | 50.4 ±0.1 | 107.5 +0.2 | 71.2 ±0.1 |
| 2 | 85 +0.2 | 36.1 ±0.1 | 100 | 50.7 ±0.1 | 107.5 +0.2 | 71.5 ±0.1 |
| 2.2 | 85 +0.2 | 36.1 ±0.1 | 100 | 50.7 ±0.1 | 107.5 +0.2 | 71.5 ±0.1 |