San - Antimicrobial
M.843 Bridge handles
Technopolymer
Material
High-resilience polyamide based (PA) technopolymer,in Elecolors colours, glossy finish.
Standard execution
Brass bosses, threaded holes.
Features
This handle is particularly suitable to be produced in light colours: the glossy finish guarantees perfect cleaning. Its solid shape without cavities prevents unhealthy residues from depositing.
Technical data
Tensile stress and impact strength: the values F1, F2, L1 and L2 indicated in the table were obtained during breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
The tests have revealed that the special technopolymer used can absorb very strong shocks, with no damages, thanks to its high-resilience.