GN 427 Bridge handles

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium. Oval cross section bar.

Standard executions

Threaded blind holes

  • GN 427-EL: anodised aluminium, natural colour, matte finish.
  • GN 427-SW: epoxy resin coating, RAL 9005 black colour, matte finish.
Other executions

Special executions on request

Different lengths and colours.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.