GN 425.3 Bridge handles

Mounted by means of welding, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Round cross section bar, without mounting holes, sandblasted matte finish.

  • GN 425.3-ST: steel.
  • GN 425.3-NI: AISI 304 stainless steel.

Mounting

Welding.

Features and applications

D2 holes are used, if necessary, for the insertion of dowel pins or guide pins which provide an easy method of positioning and fixing the handle via the alignment holes on the opposite side for the welding process.

GN 425.3-ST - Steel 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.