GN 665 Bow handles

Zinc alloy and aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Die-cast zinc alloy, RAL 9006 grey colour.

Zinc-plated steel screws and washers included in the supply. Two pins between the handle shanks and the oval cross section bar offer a secure assembly and a fine positioning.

Standard execution

Aluminium. Oval cross section bar, epoxy resin coating, RAL 9005 black colour, matte finish.

Other executions

Special executions on request

  • Different lengths.
  • Surfaces with different finishes.
  • Epoxy resin coating, RAL 9006 light-grey colour, matte finish (GN 665-SR).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT